17:58:09 GMT+0000 (Coordinated Universal Time)


6305-C-HRS>V
Deep groove ball bearing
Deep groove ball bearing 63..-C-HRS, single row, Generation C, seal, steel sheet metal cage
Información de productos


Métrico
Imperial
Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 17 mm | Width |
Cr | 26,500 N | Basic dynamic load rating, radial |
C0r | 11,500 N | Basic static load rating, radial |
Cur | 790 N | Fatigue load limit, radial |
nG | 11,300 1/min | Limiting speed |
≈m | 0.222 kg | Peso |
Mounting dimensions
da min | 32 mm | Minimum diameter shaft shoulder |
Da max | 55 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 51.55 mm | Shoulder diameter outer ring |
D2 | 53.8 mm | Caliber diameter outer ring |
d1 | 35.45 mm | Shoulder diameter inner ring |
d2 | 34.12 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 12.4 | Calculation factor |
Descargas:
Variante de su producto actual
Version code | >V | Not marked on bearing |
Changed internal design | C | GenerationC |
Sealing | HRS | Contact seal on one side |
Cage | JN | Steel sheet metal |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Caracteristicas